Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

CML-L30-B

Light Duty Chain Mount Base Kit, 14 in stand-off, 8 ft chain (8" to 30" OD), Pipe ordered Separately.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 0
Sectors, quantity 1

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 203.2 mm | 8 in
Chain Length 203.2 mm | 8 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Mounting Circumference, maximum 2392.68 mm | 94.2 in
Mounting Circumference, minimum 635 mm | 25 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Brackets | Chains | Hardware
Packaging quantity 1
Weight, net 13.6 kg | 29.983 lb

Product Classification

Product Type Chain mount kit

General Specifications

Chains, quantity 2
Pipe, quantity 0
Sectors, quantity 1

Dimensions

Height 152.4 mm | 6 in
Width 203.2 mm | 8 in
Length 203.2 mm | 8 in
Chain Length 203.2 mm | 8 in
Mounting Diameter, maximum 762 mm | 30 in
Mounting Diameter, minimum 203.2 mm | 8 in
Pipe Outer Diameter 114.3 mm | 4.5 in
Mounting Circumference, maximum 2392.68 mm | 94.2 in
Mounting Circumference, minimum 635 mm | 25 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 100 ft AGL
Wind Rating Criteria One 96 in x 10 in panel antenna per sector
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Brackets | Chains | Hardware
Packaging quantity 1
Weight, net 13.6 kg | 29.983 lb