Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PML-SU2L-72

Large Leg Universal Adjustable Sliding Pipe Mount Kit, 2-3/8 in OD x 72 in pipe, 6–14 in stand-off

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD
Note One 96 in x 8 in panel antenna per sector
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 1828.8 mm | 72 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 355.6 mm | 14 in
Stand-off Distance, adjustable 6–14 in | 15.2–35.6 cm

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe | Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 1
Weight, net 49.9 kg | 110.011 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mount

General Specifications

Mounting Angle 60°, 406.4 mm (16 in) | Angle 90°, 304.8 mm (12 in) | Straight or tapered legs up to 406.4 mm (16 in) OD
Note One 96 in x 8 in panel antenna per sector
Pipe, quantity 1
Tower Taper Non-tapered | Tapered

Dimensions

Height 1828.8 mm | 72 in
Width 304.8 mm | 12 in
Length 304.8 mm | 12 in
Pipe Length 1828.8 mm | 72 in
Mounting Diameter, maximum 406.4 mm | 16 in
Mounting Diameter, minimum 0 mm | 0 in
Pipe Outer Diameter 60.96 mm | 2.4 in
Stand-off Distance 355.6 mm | 14 in
Stand-off Distance, adjustable 6–14 in | 15.2–35.6 cm

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Pipe | Sliding pipe mount brackets | Universal saddle mount
Packaging quantity 1
Weight, net 49.9 kg | 110.011 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification