Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC4-HR25X-14-16

Four Sector Top Rail Kit, 2-7/8 in OD x 14 ft 6 in face -(16) 2-7/8" Pipe Mounts included.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform

General Specifications

Pipe, quantity 0
Sectors, quantity 4

Dimensions

Face Width 4.42 m | 14.5 ft
Platform Width 4419.6 mm | 174 in
Width 4419.6 mm | 174 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Corner clips | Hardware | Pipe mounts | Rail
Packaging quantity 1
Weight, net 283.3 kg | 624.569 lb

Product Classification

Product Type Co-location platform

General Specifications

Pipe, quantity 0
Sectors, quantity 4

Dimensions

Face Width 4.42 m | 14.5 ft
Platform Width 4419.6 mm | 174 in
Width 4419.6 mm | 174 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Corner clips | Hardware | Pipe mounts | Rail
Packaging quantity 1
Weight, net 283.3 kg | 624.569 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification