Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MCHD-TR4-14

Four Sector Top Rail Kit, Heavy Duty 2-7/8" x 14 ft 6 in face with HW for (12) 2-7/8" Pipes

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Co-location platform

General Specifications

Mounting Four sector monopole platform, 14 ft 6 in face
Sectors, quantity 4

Dimensions

Height 101.6 mm | 4 in
Face Width 4.420 m | 14.5 ft
Platform Width 4419.600 mm | 174 in
Width 4419.600 mm | 174 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner clips | Crossover plates | Hardware | Rail
Packaging quantity 1
Weight, net 219.9 kg | 484.796 lb

Product Classification

Product Type Co-location platform

General Specifications

Mounting Four sector monopole platform, 14 ft 6 in face
Sectors, quantity 4

Dimensions

Height 101.6 mm | 4 in
Face Width 4.420 m | 14.5 ft
Platform Width 4419.600 mm | 174 in
Width 4419.600 mm | 174 in
Pipe Outer Diameter 73.025 mm | 2.875 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Corner clips | Crossover plates | Hardware | Rail
Packaging quantity 1
Weight, net 219.9 kg | 484.796 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification