Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MUK-PLK9 | COLLAR MOUNT STANDOFF ADAPTER

Collar/Ring Mount Standoff Adapter; Attaches to MUK-PLK7 or MUK-PLK7Q collar- not included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Ring mount

Dimensions

Height 508.000 mm | 20 in
Width 203.200 mm | 8 in
Pipe Outer Diameter 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Stand-off arms
Packaging quantity 1
Weight, net 34.24 kg | 75.486 lb

Product Classification

Product Type Stand-off mount

General Specifications

Mounting Ring mount

Dimensions

Height 508.000 mm | 20 in
Width 203.200 mm | 8 in
Pipe Outer Diameter 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Hardware | Stand-off arms
Packaging quantity 1
Weight, net 34.24 kg | 75.486 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification