Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RT-DSF14-B

Base Product: RT-SERIES-PENETRATING-FRAMES

High Capacity DUAL Penetrating Roof Frame with 14 ft face - Base Frame Only - No Antenna pipes included

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Penetrating
Pipe, quantity 0

Dimensions

Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Length 1.311 m | 4.3 ft
Face Support Pipe Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame

Product Classification

Product Type Rooftop sector frame

General Specifications

Mounting Penetrating
Pipe, quantity 0

Dimensions

Face Width 4.420 m | 14.5 ft
Width 4419.600 mm | 174 in
Length 1.311 m | 4.3 ft
Face Support Pipe Diameter 73.152 mm | 2.88 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Frame

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification