MT-347
Single Pipe Support Channel Kit for 12 in wide waveguide bridge
Specifications
Specifications
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 12 in |
Mounting | Pipe heads |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Length | 419.1 mm | 16.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel | Hardware |
Packaging quantity | 1 |
Weight, net | 3.6 kg | 7.937 lb |
Product Classification
Product Type | Waveguide bridge channel |
General Specifications
Application | Waveguide bridge kit, 12 in |
Mounting | Pipe heads |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Length | 419.1 mm | 16.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Channel | Hardware |
Packaging quantity | 1 |
Weight, net | 3.6 kg | 7.937 lb |
Click on image to enlarge. |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse