Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

468647-000 | TCS2-27-48

Base Product: TCS2

  • Available in:
  • North America

TCS2® Heat-Shrink Cable Seal, 48 inch long, 0.90 inch recovered ID, 0.08 inch recovered wall thickness

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Used for insulating and sealing underground and aerial connections in CATV plant
  • Also used in low voltage (600V) electrical power distribution applications
  • Thermo-chromic stripes signifying adhesive flow and sleeve recovery
  • Ensures an environmental seal and protection against moisture and water penetration

Product Classification

Regional Availability North America
Product Type Heat shrink tubing, medium wall
Product Brand TCS2®
Product Series TCS2

General Specifications

Color Black
Sealant Type Precoated water-insoluble

Dimensions

Length 1219.2 mm | 48 in
Expanded Inside Diameter, minimum 68.6 mm | 2.701 in
Recovered Inside Diameter, maximum 22.9 mm | 0.902 in
Recovered Wall Thickness, nominal 2.03 mm | 0.08 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial
Qualification Standards Telcordia GR-449-CORE, Issue 2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability North America
Product Type Heat shrink tubing, medium wall
Product Brand TCS2®
Product Series TCS2

General Specifications

Color Black
Sealant Type Precoated water-insoluble

Dimensions

Length 1219.2 mm | 48 in
Expanded Inside Diameter, minimum 68.6 mm | 2.701 in
Recovered Inside Diameter, maximum 22.9 mm | 0.902 in
Recovered Wall Thickness, nominal 2.03 mm | 0.08 in

Material Specifications

Material Type Polyolefin

Environmental Specifications

Environmental Space Aerial
Qualification Standards Telcordia GR-449-CORE, Issue 2

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification