Warning Icon
This product was discontinued on: June 30, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

CX8140-000 | RWGK-C-40/20

  • Available in:
  • EMEA

RWGK Heat-shrinkable wraparound kit for grounding cables with 20 to 40 mm cable diameter

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • A lead-free method for grounding of double jacket cables
  • Composite material provides high mechanical strength and ease of installation in confined spaces

Product Classification

Regional Availability EMEA
Product Type Heat shrink grounding kit
Product Series RWGK

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Height 230 mm | 9.055 in
Length 250 mm | 9.843 in
Single Cable Diameter, maximum 40 mm | 1.575 in
Single Cable Diameter, minimum 20 mm | 0.787 in
Expanded Wall Thickness, minimum 1.5 mm | 0.059 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability EMEA
Product Type Heat shrink grounding kit
Product Series RWGK

General Specifications

Color Black
Sealant Type Hotmelt adhesive

Dimensions

Height 230 mm | 9.055 in
Length 250 mm | 9.843 in
Single Cable Diameter, maximum 40 mm | 1.575 in
Single Cable Diameter, minimum 20 mm | 0.787 in
Expanded Wall Thickness, minimum 1.5 mm | 0.059 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Buried | Ducted

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Installation Instruction

Product Specification

Installation Instruction

Product Specification