C79091-000 | GSIC-1/2-1-1/4-00-INT01
- Available in:
- Asia
- EMEA
GSIC Weatherproofing Gel Sealed In-line Transition Boot, 1/2 inch to 1/4 inch cable
Specifications
Features and Benefits
- Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
- Wraparound design eliminates the need to disconnect the connectors before installation
- No tape, no mastics or tools required for installation and removal
Specifications
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Weatherproofing boot |
Product Series | GSIC |
General Specifications
Application | ½” Jumper to 1 1/4” Feeder |
Color | Black |
Dimensions
Length | 187 mm | 7.362 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in | 40 mm | 1.575 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in | 38 mm | 1.496 in |
Inner Diameter | 56 mm | 2.205 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA |
Product Type | Weatherproofing boot |
Product Series | GSIC |
General Specifications
Application | ½” Jumper to 1 1/4” Feeder |
Color | Black |
Dimensions
Length | 187 mm | 7.362 in |
Cable Diameter for Seal, maximum | 17 mm | 0.669 in | 40 mm | 1.575 in |
Cable Diameter for Seal, minimum | 13 mm | 0.512 in | 38 mm | 1.496 in |
Inner Diameter | 56 mm | 2.205 in |
Material Specifications
Material Type | Engineered plastic |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Weatherproofing Method | IP68 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse