F-65C-R1
2-port sector antenna, 2x 617–806 MHz, 65° HPBW, 1x RET, 600MHz-Ready Antenna Technology
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 |
Gain, dBi | 15.8 | 16.4 |
Beamwidth, Horizontal, degrees | 66 | 60 |
Beamwidth, Vertical, degrees | 10.4 | 9.3 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5 7 ° | 15.813 ° | 15.6 | 2 ° | 15.9 7 ° | 16.313 ° | 16.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 |
CPR at Boresight, dB | 22 | 24 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 872.0 N @ 150 km/h (196.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 514 mm | 20.236 in |
Depth, packed | 372 mm | 14.646 in |
Length, packed | 2645 mm | 104.134 in |
Weight, gross | 44.4 kg | 97.885 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 2 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 |
Gain, dBi | 15.8 | 16.4 |
Beamwidth, Horizontal, degrees | 66 | 60 |
Beamwidth, Vertical, degrees | 10.4 | 9.3 |
Beam Tilt, degrees | 2–13 | 2–13 |
USLS (First Lobe), dB | 19 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5; 7 ° | 15.8;13 ° | 15.6 | 2 ° | 15.9; 7 ° | 16.3;13 ° | 16.0 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±4.0 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 17 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 22 |
CPR at Boresight, dB | 22 | 24 |
CPR at Sector, dB | 10 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 510.0 N @ 150 km/h (114.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 374.0 N @ 150 km/h (84.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 872.0 N @ 150 km/h (196.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 524.0 N @ 150 km/h (117.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 514 mm | 20.236 in |
Depth, packed | 372 mm | 14.646 in |
Length, packed | 2645 mm | 104.134 in |
Weight, gross | 44.4 kg | 97.885 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse