EWP127A-122
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP127A, HELIAX® Premium Elliptical Waveguide, 12.2–12.7 GHz, black PE jacket
Specifications
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 28.2 mm | 1.11 in |
Diameter Over Jacket (H Plane) | 17.1 mm | 0.673 in |
Cable Volume | 251 L/km | 2.702 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 7.67 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 12.700 GHz | 419 ns/100 m @ 12.700 GHz |
Operating Frequency Band | 12.2 – 12.7 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
12.2 GHz | 11.918 | 3.633 | 1.23 | 77.80 |
12.45 GHz | 11.769 | 3.587 | 1.25 | 78.80 |
12.7 GHz | 11.634 | 3.546 | 1.26 | 79.70 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
12.2–12.7 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 380 mm | 14.961 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 280 mm | 11.024 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.43 kg/m | 0.289 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 28.2 mm | 1.11 in |
Diameter Over Jacket (H Plane) | 17.1 mm | 0.673 in |
Cable Volume | 251 L/km | 2.702 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 7.67 GHz |
Group Delay at Frequency | 128 ns/100 ft @ 12.700 GHz | 419 ns/100 m @ 12.700 GHz |
Operating Frequency Band | 12.2 – 12.7 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
12.2 GHz | 11.918 | 3.633 | 1.23 | 77.80 |
12.45 GHz | 11.769 | 3.587 | 1.25 | 78.80 |
12.7 GHz | 11.634 | 3.546 | 1.26 | 79.70 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
12.2–12.7 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 150 mm | 5.906 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 380 mm | 14.961 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 280 mm | 11.024 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.43 kg/m | 0.289 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse