CK8959-000 | MJC-PR-M-INT02
- Available in:
- EMEA
MJC Port Reducer M for 50 pair, 5 mm cable
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Port reducer |
Product Series | MJC |
General Specifications
Application | For use with MJC closures |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Port reducer |
Product Series | MJC |
General Specifications
Application | For use with MJC closures |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Brochure
Product Compliance Documentation
Other Ways to Browse