60362005-00 | 6036 2 005-00
- Available in:
- EMEA
LSA-PLUS® Label Holder, 83.30 mm width, clear
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Label holder |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules | For use with LSA-PLUS overvoltage magazines |
Color | Clear |
Dimensions
Height | 11.43 mm | 0.45 in |
Width | 83.312 mm | 3.28 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Label holder |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Application | For use with LSA-PLUS modules | For use with LSA-PLUS overvoltage magazines |
Color | Clear |
Dimensions
Height | 11.43 mm | 0.45 in |
Width | 83.312 mm | 3.28 in |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse