Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AVA6RK-50

AVA6RK-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-1/4 in, black , fire retardant polyolefin jacket B2ca- s1b, d2,a1 (CPR testing is conducted annually please reference the website for latest classification)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA6-50
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Product Number 520099202/00 | SZ520099202/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 34.036 mm | 1.34 in
Diameter Over Jacket 39.624 mm | 1.56 in
Inner Conductor OD 14.0208 mm | 0.552 in
Outer Conductor OD 36.068 mm | 1.42 in
Nominal Size 1-1/4 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72 pF/m | 21.946 pF/ft
dc Resistance, Inner Conductor 1.74 ohms/km | 0.53 ohms/kft
dc Resistance, Outer Conductor 0.75 ohms/km | 0.229 ohms/kft
dc Test Voltage 8500 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 4000 MHz
Peak Power 180 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.079 0.024 82.63
1.5 MHz 0.097 0.030 67.41
2.0 MHz 0.113 0.034 58.33
10.0 MHz 0.253 0.077 25.89
20.0 MHz 0.360 0.110 18.21
30.0 MHz 0.443 0.135 14.80
50.0 MHz 0.576 0.176 11.39
85.0 MHz 0.758 0.231 8.66
88.0 MHz 0.772 0.235 8.51
100.0 MHz 0.825 0.251 7.96
108.0 MHz 0.858 0.262 7.65
150.0 MHz 1.019 0.311 6.44
174.0 MHz 1.102 0.336 5.96
200.0 MHz 1.186 0.361 5.53
204.0 MHz 1.198 0.365 5.48
300.0 MHz 1.471 0.448 4.46
400.0 MHz 1.717 0.523 3.82
450.0 MHz 1.829 0.558 3.59
460.0 MHz 1.851 0.564 3.54
500.0 MHz 1.937 0.590 3.39
512.0 MHz 1.962 0.598 3.34
600.0 MHz 2.140 0.652 3.07
700.0 MHz 2.329 0.710 2.82
800.0 MHz 2.507 0.764 2.62
824.0 MHz 2.548 0.777 2.58
894.0 MHz 2.666 0.813 2.46
960.0 MHz 2.774 0.846 2.37
1000.0 MHz 2.838 0.865 2.31
1218.0 MHz 3.171 0.967 2.07
1250.0 MHz 3.218 0.981 2.04
1500.0 MHz 3.569 1.088 1.84
1700.0 MHz 3.835 1.169 1.71
1794.0 MHz 3.955 1.206 1.66
1800.0 MHz 3.963 1.208 1.66
2000.0 MHz 4.212 1.284 1.56
2100.0 MHz 4.333 1.321 1.51
2200.0 MHz 4.452 1.357 1.47
2300.0 MHz 4.569 1.393 1.44
2500.0 MHz 4.798 1.462 1.37
2700.0 MHz 5.021 1.530 1.31
3000.0 MHz 5.345 1.629 1.23
3400.0 MHz 5.760 1.755 1.14
3600.0 MHz 5.961 1.817 1.10
3700.0 MHz 6.060 1.847 1.08
3800.0 MHz 6.160 1.877 1.07
4000.0 MHz 6.360 1.940 1.03

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
806–960 MHz 1.130 24.30
1700–2170 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 203.2 mm | 8 in
Minimum Bend Radius, Single Bend 152.4 mm | 6 in
Number of Bends, minimum 15
Number of Bends, typical 40
Tensile Strength 154 kg | 339.511 lb
Bending Moment 29.8 N-m | 263.752 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1b
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Fire Retardancy Test Method IEC 60332-1-2 | NFPA 130-2010 | UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.8 kg/m | 0.538 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Coaxial wireless cable
Product Brand HELIAX®
Product Series AVA6-50
Ordering Note CommScope® standard product in Europe, the Middle East, and Africa

General Specifications

Product Number 520099202/00 | SZ520099202/00
Flexibility Standard
Jacket Color Black
Performance Note Attenuation values typical, guaranteed within 5%

Dimensions

Diameter Over Dielectric 34.036 mm | 1.34 in
Diameter Over Jacket 39.624 mm | 1.56 in
Inner Conductor OD 14.0208 mm | 0.552 in
Outer Conductor OD 36.068 mm | 1.42 in
Nominal Size 1-1/4 in

Electrical Specifications

Cable Impedance 50 ohm ±1 ohm
Capacitance 72 pF/m | 21.946 pF/ft
dc Resistance, Inner Conductor 1.74 ohms/km | 0.53 ohms/kft
dc Resistance, Outer Conductor 0.75 ohms/km | 0.229 ohms/kft
dc Test Voltage 8500 V
Inductance 0.187 µH/m | 0.057 µH/ft
Insulation Resistance 100000 MOhms-km
Jacket Spark Test Voltage (rms) 10000 V
Operating Frequency Band 1 – 4000 MHz
Peak Power 180 kW
Velocity 92 %

Attenuation

Attenuation

Frequency Attenuation (dB/100 m) Attenuation (dB/100 ft) Average Power (kW)
1.0 MHz 0.079 0.024 82.63
1.5 MHz 0.097 0.030 67.41
2.0 MHz 0.113 0.034 58.33
10.0 MHz 0.253 0.077 25.89
20.0 MHz 0.360 0.110 18.21
30.0 MHz 0.443 0.135 14.80
50.0 MHz 0.576 0.176 11.39
85.0 MHz 0.758 0.231 8.66
88.0 MHz 0.772 0.235 8.51
100.0 MHz 0.825 0.251 7.96
108.0 MHz 0.858 0.262 7.65
150.0 MHz 1.019 0.311 6.44
174.0 MHz 1.102 0.336 5.96
200.0 MHz 1.186 0.361 5.53
204.0 MHz 1.198 0.365 5.48
300.0 MHz 1.471 0.448 4.46
400.0 MHz 1.717 0.523 3.82
450.0 MHz 1.829 0.558 3.59
460.0 MHz 1.851 0.564 3.54
500.0 MHz 1.937 0.590 3.39
512.0 MHz 1.962 0.598 3.34
600.0 MHz 2.140 0.652 3.07
700.0 MHz 2.329 0.710 2.82
800.0 MHz 2.507 0.764 2.62
824.0 MHz 2.548 0.777 2.58
894.0 MHz 2.666 0.813 2.46
960.0 MHz 2.774 0.846 2.37
1000.0 MHz 2.838 0.865 2.31
1218.0 MHz 3.171 0.967 2.07
1250.0 MHz 3.218 0.981 2.04
1500.0 MHz 3.569 1.088 1.84
1700.0 MHz 3.835 1.169 1.71
1794.0 MHz 3.955 1.206 1.66
1800.0 MHz 3.963 1.208 1.66
2000.0 MHz 4.212 1.284 1.56
2100.0 MHz 4.333 1.321 1.51
2200.0 MHz 4.452 1.357 1.47
2300.0 MHz 4.569 1.393 1.44
2500.0 MHz 4.798 1.462 1.37
2700.0 MHz 5.021 1.530 1.31
3000.0 MHz 5.345 1.629 1.23
3400.0 MHz 5.760 1.755 1.14
3600.0 MHz 5.961 1.817 1.10
3700.0 MHz 6.060 1.847 1.08
3800.0 MHz 6.160 1.877 1.07
4000.0 MHz 6.360 1.940 1.03

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
680–800 MHz 1.130 24.30
806–960 MHz 1.130 24.30
1700–2170 MHz 1.130 24.30

Material Specifications

Dielectric Material Foam PE
Jacket Material Non-halogenated, fire retardant polyolefin
Inner Conductor Material Corrugated copper tube
Outer Conductor Material Corrugated copper

Mechanical Specifications

Minimum Bend Radius, multiple Bends 203.2 mm | 8 in
Minimum Bend Radius, Single Bend 152.4 mm | 6 in
Number of Bends, minimum 15
Number of Bends, typical 40
Tensile Strength 154 kg | 339.511 lb
Bending Moment 29.8 N-m | 263.752 in lb
Flat Plate Crush Strength 1.3 kg/mm | 72.797 lb/in

Environmental Specifications

Installation temperature -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Storage Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Average Power, Inner Conductor Temperature 100 °C | 212 °F
EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1b
EN50575 CPR Cable EuroClass Droplets Rating d2
EN50575 CPR Cable EuroClass Acidity Rating a1
Fire Retardancy Test Method IEC 60332-1-2 | NFPA 130-2010 | UL 1666/CATVR
Smoke Index Test Method IEC 61034
Toxicity Index Test Method IEC 60754-1 | IEC 60754-2

Packaging and Weights

Cable weight 0.8 kg/m | 0.538 lb/ft

Regulatory Compliance/Certifications

Agency Classification
CENELEC EN 50575 compliant, Declaration of Performance (DoP) available
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
UL/ETL Certification Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant