Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

F4TNR-HC

Type N Male Right Angle for 1/2 in FSJ4-50B cable
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface N Male
Mounting Angle Right angle
Outer Contact Attachment Method Crush-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 25.4 mm | 1.000 in
Length 72.14 mm | 2.840 in
Right Angle Length 40.64 mm | 1.600 in
Diameter 25.91 mm | 1.020 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 4500 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1200 MHz 1.03 39.00
1200–1500 MHz 1.06 31.00
1500–2000 MHz 1.09 28.00
2000–4500 MHz 1.14 24.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.72 N | 15.000 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +150 °C (-94 °F to +302 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 186 g | 0.41 lb

Product Classification

Product Type Wireless and radiating connector
Product Brand HELIAX®

General Specifications

Body Style Right angle
Cable Family FSJ4-50B
Inner Contact Attachment Method Captivated
Inner Contact Plating Gold
Interface N Male
Mounting Angle Right angle
Outer Contact Attachment Method Crush-flare
Outer Contact Plating Trimetal
Pressurizable No

Dimensions

Width 25.4 mm | 1.000 in
Length 72.14 mm | 2.840 in
Right Angle Length 40.64 mm | 1.600 in
Diameter 25.91 mm | 1.020 in
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD at Frequency -120 dBm @ 910 MHz
3rd Order IMD Test Method Two +43 dBm carriers
Insertion Loss, typical 0.05 dB
Average Power at Frequency 0.6 kW @ 900 MHz
Cable Impedance 50 ohm
Connector Impedance 50 ohm
dc Test Voltage 2000 V
Inner Contact Resistance, maximum 2 mOhm
Insulation Resistance, minimum 5000 mOhm
Operating Frequency Band 0 – 4500 MHz
Outer Contact Resistance, maximum 0.3 mOhm
Peak Power, maximum 10 kW
RF Operating Voltage, maximum (vrms) 707 V
Shielding Effectiveness -110 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
0–1200 MHz 1.03 39.00
1200–1500 MHz 1.06 31.00
1500–2000 MHz 1.09 28.00
2000–4500 MHz 1.14 24.00

Mechanical Specifications

Attachment Durability 25 cycles
Connector Retention Tensile Force 889.64 N | 200.000 lbf
Connector Retention Torque 5.42 N-m | 47.998 in lb
Coupling Nut Proof Torque 4.52 N-m | 39.997 in lb
Coupling Nut Retention Force 444.82 N | 100.000 lbf
Coupling Nut Retention Force Method MIL-C-39012C-3.25, 4.6.22
Insertion Force 66.72 N | 15.000 lbf
Insertion Force Method MIL-C-39012C-3.12, 4.6.9
Interface Durability 500 cycles
Interface Durability Method IEC 61169-16:9.5
Mechanical Shock Test Method MIL-STD-202F, Method 213B, Test Condition C

Environmental Specifications

Operating Temperature -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature -70 °C to +150 °C (-94 °F to +302 °F)
Attenuation, Ambient Temperature 20 °C | 68 °F
Average Power, Ambient Temperature 40 °C | 104 °F
Corrosion Test Method MIL-STD-1344A, Method 1001.1, Test Condition A
Immersion Depth 1 m
Immersion Test Mating Mated
Immersion Test Method IEC 60529:2001, IP68
Moisture Resistance Test Method MIL-STD-202F, Method 106F
Thermal Shock Test Method MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method IEC 60068-2-6
Water Jetting Test Mating Mated
Water Jetting Test Method IEC 60529:2001, IP66

Packaging and Weights

Weight, net 186 g | 0.41 lb
Other Ways to Browse

Browse by Category

Browse by Category