Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

459373-000 | XAGA-FOSC-B1

  • Available in:
  • North America
  • Latin America
XAGA™ FOSC™ B1 Fiber Optic Splice Closure, Heat Shrink Cable sealing, complete kit with one pre-installed 12-splice tray (SM6 modules)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America
Product Type In-line, round fiber closure
Product Brand FOSC™ | XAGA®
Product Series XAGA FOSC

General Specifications

Cable Ports, quantity 2
Cable Sealing Type Heat shrink
Closure Sealing Type Wraparound sleeve
Closure Style In-line
Color Black
Network Area Type Distribution
Splice Tray Included, quantity 1
Splice Tray Type Included 12-way, heat shrink
Splicing Type, Supported Mechanical | Single fusion

Dimensions

Length 1016 mm | 40 in
Diameter 170.18 mm | 6.7 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Below ground | Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America
Product Type In-line, round fiber closure
Product Brand FOSC™ | XAGA®
Product Series XAGA FOSC

General Specifications

Cable Ports, quantity 2
Cable Sealing Type Heat shrink
Closure Sealing Type Wraparound sleeve
Closure Style In-line
Color Black
Network Area Type Distribution
Splice Tray Included, quantity 1
Splice Tray Type Included 12-way, heat shrink
Splicing Type, Supported Mechanical | Single fusion

Dimensions

Length 1016 mm | 40 in
Diameter 170.18 mm | 6.7 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Material Specifications

Material Type Fiber-reinforced multi-layer sealing sleeve

Environmental Specifications

Environmental Space Below ground | Buried

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 1 kg | 2.205 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Product Compliance Documentation

Product Specification

Product Support

Visio Stencil

Warranty