Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

746861-000 | AIR-FOSC-B-GEN-NT-0NS

  • Available in:
  • Latin America
  • North America
AIR FOSC Fiber Optic Splice Closure, Gel Cable Sealing, Aerial, Size B, no pre-installed fiber trays, without grounding
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • In-line, free breathing gel-sealed closure for splicing drop cables to distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Compatible with CommScope's CWDM modules and optical splitter trays
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type In-line, rectangular fiber closure
Product Brand FOSC™
Product Series AIR FOSC

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Ports, quantity 4
Cable Sealing Type Compressed gel
Closure Sealing Type Free breathing with bolts
Closure Style In-line
Color Black
Mounting Strand
Network Area Type Drop
Splice Tray Included, quantity 0
Splicing Capacity, Mass Fusion, maximum 288
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 6 fibers, maximum 48

Dimensions

Length 901.7 mm | 35.5 in
Main Cable Diameter, maximum 32 mm | 1.26 in

Material Specifications

Material Type Rodent-proof plastic

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.27 kg | 5.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | North America
Product Type In-line, rectangular fiber closure
Product Brand FOSC™
Product Series AIR FOSC

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Ports, quantity 4
Cable Sealing Type Compressed gel
Closure Sealing Type Free breathing with bolts
Closure Style In-line
Color Black
Mounting Strand
Network Area Type Drop
Splice Tray Included, quantity 0
Splicing Capacity, Mass Fusion, maximum 288
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 6 fibers, maximum 48

Dimensions

Length 901.7 mm | 35.5 in
Main Cable Diameter, maximum 32 mm | 1.26 in

Material Specifications

Material Type Rodent-proof plastic

Environmental Specifications

Environmental Space Above ground

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 2.27 kg | 5.004 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty