Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

BR0139-000 | FIST-GCO2-16A-SC-144

  • Available in:
  • EMEA
FIST™ GC02 Fiber Optic Splice Closure, Heat Shrink Cable sealing, size A, 16 ports, 144 splices
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Specifications

Product Classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST™
Product Series FIST-GCO2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 17
Cable Sealing Type Gel kit (optional) | Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Distribution
Splice Tray Included, quantity 0

Dimensions

Cable Entry Drop Port Diameter 14 mm | 0.551 in
Main Cable Diameter, maximum 25 mm | 0.984 in
Cable Entry Main Port Dimensions 30 mm x 82 mm (1.18 in x 3.23 in)

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 4 kg | 8.818 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST™
Product Series FIST-GCO2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 17
Cable Sealing Type Gel kit (optional) | Heat shrink
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Distribution
Splice Tray Included, quantity 0

Dimensions

Cable Entry Drop Port Diameter 14 mm | 0.551 in
Main Cable Diameter, maximum 25 mm | 0.984 in
Cable Entry Main Port Dimensions 30 mm x 82 mm (1.18 in x 3.23 in)

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 4 kg | 8.818 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance