VC-WGSO-7
Base Product: WATER-TOWER-SUPPORTS
Water Tower Waveguide Stand-Off Bracket for coaxial cable, seven runs
Specifications
Product Classification
Product Type | Bracket kit |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Water tower surface |
Dimensions
Height | 76.2 mm | 3 in |
Width | 609.6 mm | 24 in |
Length | 165.1 mm | 6.5 in |
Hole Size | 3/4 in | 7/16 in |
Stand-off Distance | 152.4 mm | 6 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Bracket kit |
General Specifications
Cable Runs, quantity | 7 |
Hole, quantity | 7 |
Mounting | Water tower surface |
Dimensions
Height | 76.2 mm | 3 in |
Width | 609.6 mm | 24 in |
Length | 165.1 mm | 6.5 in |
Hole Size | 3/4 in | 7/16 in |
Stand-off Distance | 152.4 mm | 6 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets |
Packaging quantity | 1 |
Weight, net | 1.9 kg | 4.189 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse